Altium Designer Pick and Place Locations
C:\Users\fg4zfd\Documents\7-EVK_PCB\DB_NCV78723_v1.1_20180326\. 26-03-2018 14-24-38\MFG\Pick Place\Pick Place for DB_NCV78723_v1.1(DB_NCV78723_v1.1_Std).txt

========================================================================================================================
File Design Information:

Date:       26/03/18
Time:       14:24
Revision:   Not in VersionControl
Variant:    DB_NCV78723_v1.1_Std
Units used: mm

Designator Comment                 Layer       Footprint         Center-X(mm) Center-Y(mm) Rotation Description                                                                                                                      
L1         INDUCTOR_100uH_2.2A_20% TopLayer    MCSDRH125B        58.9950      67.8000      360      "2288512   SMD INDUCTOR 100uH/2.2A/20%/SHIELD; MSS1278-104MLD; COILCRAFT; RoHS=?"                                                
C6         2.2UF_1210_100V_X7R     TopLayer    C1210             47.5750      46.7500      360      "179-3832    X7R_1210_2.2uF_10%_100V; C1210C225K1RACTU; KEMET; RoHS=Yes"                                                         
U3         NCV78723                TopLayer    QFN24_5X5_0.65P   48.5250      52.9250      0        "ONSEMI NCV78723, LED Driver, 2x 1.6A Buck channels; QFN24 5x5; RoHS=Yes"                                                        
R6         100K_0805_0.1W_1%       TopLayer    R0805             81.4198      43.5000      270      "933-2405    RESISTOR MF_0805_100K_0.1W_1%_100V; MC 0.1W 0805 1% 100K; MULTICOMP; RoHS=Yes (repl. for 912-098)"                  
R2         100K_0805_0.1W_1%       TopLayer    R0805             81.4198      67.0000      270      "933-2405    RESISTOR MF_0805_100K_0.1W_1%_100V; MC 0.1W 0805 1% 100K; MULTICOMP; RoHS=Yes (repl. for 912-098)"                  
R7         2.0K_0603_0.063W_1%     TopLayer    R0603_MW          59.3000      48.1500      360      "933-0763   RESISTOR MF_0603_2.0KR_0.063W_1%_50V;  MC0063W060312K; MULTICOMP"                                                    
C9         100NF_0805_100V_X7R     TopLayer    CAP0805           75.0200      43.5000      270      "130-1805    Capacitor MLC-X7R_0805_100nF_10%_100V; 08051C104KAZ2A; AVX; RoHS=Yes"                                               
C2         100NF_0805_100V_X7R     TopLayer    CAP0805           75.0200      67.0000      270      "130-1805    Capacitor MLC-X7R_0805_100nF_10%_100V; 08051C104KAZ2A; AVX; RoHS=Yes"                                               
C5         2.2UF_1210_100V_X7R     TopLayer    C1210             47.5440      59.0750      360      "179-3832    X7R_1210_2.2uF_10%_100V; C1210C225K1RACTU; KEMET; RoHS=Yes"                                                         
L2         INDUCTOR_100uH_2.2A_20% TopLayer    MCSDRH125B        58.9950      38.2000      360      "2288512   SMD INDUCTOR 100uH/2.2A/20%/SHIELD; MSS1278-104MLD; COILCRAFT; RoHS=?"                                                
D1         NBRS2H100T3G            TopLayer    SMB               45.3500      63.0250      180      "ONSEMI      Diode 2A/100V Schottky Power Rectifier; MBRS2H100T3G; ON"                                                           
D2         NBRS2H100T3G            TopLayer    SMB               45.3500      42.8000      180      "ONSEMI      Diode 2A/100V Schottky Power Rectifier; MBRS2H100T3G; ON"                                                           
C1         470NF_0603_16V_X7R      TopLayer    C0603_MW          43.4750      52.9250      90       "190-7282    Capacitor MLC-X7R_0603_330NF_10%_16V;   C1608X7R1C474K080AC;  TDK; RoHS=Yes"                                        
C8         470NF_0603_16V_X7R      TopLayer    C0603_MW          53.6500      55.4500      90       "190-7282    Capacitor MLC-X7R_0603_330NF_10%_16V;   C1608X7R1C474K080AC;  TDK; RoHS=Yes"                                        
J_BCK1_L   "WE 613 016 211 21"     BottomLayer WE_613_016_211_21 33.5700      64.6900      180      "235-6136      STRAIGHT HEADER, 2x8-Pin, Pitch 2.54mm, Dual row,  Board-To-Board WURTH 61301621121, WR-PHD Series, Through hole" 
J_BCK2_L   "WE 613 016 211 21"     BottomLayer WE_613_016_211_21 33.5700      41.1900      180      "235-6136      STRAIGHT HEADER, 2x8-Pin, Pitch 2.54mm, Dual row,  Board-To-Board WURTH 61301621121, WR-PHD Series, Through hole" 
J_BCK1_R   "WE 613 012 211 21"     BottomLayer WE_613_012_211_21 85.2298      64.6900      180      "235-6134      STRAIGHT HEADER, 2x6-Pin, Pitch 2.54mm, Dual row,  Board-To-Board WURTH 61301221121, WR-PHD Series, Through hole" 
J_BCK2_R   "WE 613 012 211 21"     BottomLayer WE_613_012_211_21 85.2298      41.1900      180      "235-6134      STRAIGHT HEADER, 2x6-Pin, Pitch 2.54mm, Dual row,  Board-To-Board WURTH 61301221121, WR-PHD Series, Through hole" 
R1         0.0R_1210_0.5W_1%       TopLayer    R1210_WIRE        70.0000      67.8000      0        "2324002    RESISTOR MF_1206_0R_0.5W_1%_200V; WCR 1210 0R0 1%; WELWYN; RoHS=Yes"                                                 
R4         0.0R_1210_0.5W_1%       TopLayer    R1210_WIRE        70.0000      38.2000      0        "2324002    RESISTOR MF_1206_0R_0.5W_1%_200V; WCR 1210 0R0 1%; WELWYN; RoHS=Yes"                                                 
U2         CAV25320YE-GT3          TopLayer    TSSOP8_4.4X3      39.2000      35.3950      360      "ONSEMI      EEPROM Serial-SPI 32K-Bit 4K X 8 3.3V/5V 8-Pin TSSOP T/R, CAV25320YE-GT3, RoHS=Yes"                                 
R9         10K_0603_0.1W_5%        TopLayer    R0603             44.4452      37.2500      270      "923-3504    RESISTOR MF_0603_10KR_0.063W_5%_50V; 232270260103; PHYCOMP; RoHS=Yes"                                               
R8         10K_0603_0.1W_5%        TopLayer    R0603             44.4452      33.7240      270      "923-3504    RESISTOR MF_0603_10KR_0.063W_5%_50V; 232270260103; PHYCOMP; RoHS=Yes"                                               
C12        100NF_0603_50V_X7R      TopLayer    CAP0603_M1        42.3000      35.4000      90       "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                              
R3         2.0K_0603_0.063W_1%     TopLayer    R0603_MW          59.4500      57.9000      360      "933-0763   RESISTOR MF_0603_2.0KR_0.063W_1%_50V;  MC0063W060312K; MULTICOMP"                                                    
